SILVYN® ADAPTER LS1/M25X1.5
Adapter;

SILVYN® ADAPTER LS1/M25X1.5
Adapter;
SILVYN® ADAPTER LS1/M25X1.5
Rp 961.071,00
/

SILVYN® ADAPTER LS1/M25X1.5
Rp 961.071,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Metal screw caps protect against environmental influences when not plugged in. After screwing on, protection class IP 68 can be achieved for the connector
Plastic protective caps protect against dust. After clamping, protection class IP 20 can be achieved for the connector
Metal adapters replace the cap nut and allow the connection of a
protective conduit system with
M20 or M25 thread
Available for various circular connector designs.
Applications
For use with connectors from the EPIC® POWER LS1 and EPIC® SIGNAL M23 series.
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Adapter |
| Installation type | screw |
| Delivery Unit | 1.000 |
| Weight | 0.05 kg |
Electrical Characteristics
Product Design
| Material | Brass |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from M23 and LS1 screw caps
| Article number | Design size | Product type | Installation type | Delivery Unit | Material |
|---|---|---|---|---|---|
| 55001310 | Adapter | screw | 1.000 | Brass | |
| 55001312 | Adapter | screw | 1.000 | Brass | |
| 75007710 | Protective cover | clamp | 20.000 | Polyethylene | |
| 75007810 | Protective cover | clamp | 20.000 | ||
| 75018410 | Protective cover | screw | 20.000 | Brass | |
| 75018411 | Protective cover | screw | 5.000 | Brass | |
| 75018412 | Protective cover | screw | 5.000 | Brass |