SILVYN® HG-M 40X1.5 BK
Conduit gland; M 40; Nominal size: 40; Suitable for protective cable conduit size: 40; Halogenfree; UV-resistant; IP 65;

SILVYN® HG-M 40X1.5 BK
Conduit gland; M 40; Nominal size: 40; Suitable for protective cable conduit size: 40; Halogenfree; UV-resistant; IP 65;
SILVYN® HG-M 40X1.5 BK
Rp 128.225,00
/

SILVYN® HG-M 40X1.5 BK
Rp 128.225,00
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
Easy to disassemble, High-tensile, Sealing
Applications
In combination with protective conduit, SILVYN® HCC
Technical Attributes
General Information
| Product type | Conduit gland |
| Brand | SILVYN® |
| Delivery Unit | 20.000 |
| Weight | 0.044 kg |
Electrical Characteristics
Product Design
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Nominal size | 40 |
| Total length | 53 |
| Suitable protective conduit | SILVYN® HCC |
| Thread type | Metric |
| Pitch of thread | 1,5 |
| EMC screening |
|
| Thread size | M 40 |
| Flexibly installed bending protection |
|
| Overall width | 56.2 |
| Gland body material | Polyamide |
| Suitable for protective cable conduit size | 40 |
| Cable gland body material, short form | PA |
| Thread standard | DIN EN 60423 |
| Spanner size | 57 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 65 |
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
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.