SILVYN® US PG 13.5 FPS-EDU


SILVYN® US PG 13.5 FPS-EDU
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | SILVYN® |
| Including lock nut |
|
| Including o-ring |
|
| Installation type | in threaded borehole |
| Product type | Conduit gland |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Delivery Unit | 50.000 |
| Weight | 0.055 kg |
Electrical Characteristics
Product Design
| Bending protection fixed installation |
|
| Flexibly installed bending protection |
|
| Bending protection |
|
| Clear width | 13 |
| Conduit gland design | Straight |
| Divisible fitting |
|
| EMC screening |
|
| Hexagon corner dimensions | 29 |
| Spanner size | 25 |
| Inner diameter | 13 |
| Lockable (two-part) |
|
| Material body | Brass |
| Material body shortname | CuZn |
| Gland body material | Brass |
| Cable gland body material, short form | CuZn |
| Insert material | Brass |
| Insert material, short form | CuZn |
| O-ring material | Acrylonitrile butadiene rubber |
| O-ring material, short form | NBR |
| Sealing material | Thermoplastic elastomers |
| Sealing material, short form | TPE |
| Nominal size | 19 |
| Outer diameter | 29 |
| Pitch of thread | 1,41 |
| Rotatable thread |
|
| Surface protection | Nickel-plated |
| Thread length | 7 |
| Thread size | PG 13,5 |
| Total length | 30 |
| Spanner size 1 | 25 |
| Spanner size 2 | 27 |
Product Characteristics
| IP-protection class cable side | IP 54 |
| IP protection rating | IP 54 |
| Acid-resistant |
|
| Chemical resistant |
|
| Flame-retardant |
|
| Halogenfree |
|
| Impact-resistant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Vibration protection |
|
Certifications and Standards
| CE marked |
|
| CSA certified |
|
| cUL listed |
|
| cUR recognized |
|
| DNV-certified |
|
| Ecolab certified |
|
| EHEDG certified |
|
| FDA certified |
|
| GGVS certified |
|
| NSF certified |
|
| Product standard according to IEC | IEC 61386-1, IEC 61386-23 |
| Tested for fire protection for railway vehicles |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List




