SILVYN® FCL 20 BK
Mounting bracket; Nominal size: 20; For conduit outer diameter: 20mm; Polyamide

SILVYN® FCL 20 BK
Mounting bracket; Nominal size: 20; For conduit outer diameter: 20mm; Polyamide
SILVYN® FCL 20 BK
Rp 19.195,00
/

SILVYN® FCL 20 BK
Rp 19.195,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble, High mechanical strength, Conduit retained by rib, No loose parts
Applications
In combination with protective conduit:, SILVYN® FPAS, Fastening of conduits on machine walls for all applications
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Mounting bracket |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Delivery Unit | 10.000 |
| Weight | 0.07 kg |
Electrical Characteristics
Product Design
| Nominal size | 20 |
| Divisible fitting |
|
| Material body | Polyamide |
| Protection against hot chips |
|
| EMC screening |
|
| Material body shortname | PA |
| Slit |
|
| For conduit outer diameter | 20 |
| Overall width | 32 |
| Colour | black |
| Rotatable thread |
|
| Total height | 36 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FCL
| Article number | Nominal size | Colour | Delivery Unit |
|---|---|---|---|
| 55506900 | 10 | grey | 10.000 |
| 55506905 | 10 | black | 10.000 |
| 55506910 | 13 | grey | 10.000 |
| 55506915 | 13 | black | 10.000 |
| 55506920 | 16 | grey | 10.000 |
| 55506925 | 16 | black | 10.000 |
| 55506930 | 21 | grey | 10.000 |
| 55506935 | 21 | black | 10.000 |
| 55506940 | 28 | grey | 10.000 |
| 55506945 | 28 | black | 10.000 |
| 55506949 | 32 | grey | 10.000 |
| 55506950 | 34 | grey | 10.000 |
| 55506954 | 32 | black | 10.000 |
| 55506955 | 34 | black | 10.000 |
| 55506960 | 42 | grey | 5.000 |
| 55506965 | 42 | black | 5.000 |
| 55506970 | 54 | grey | 5.000 |
| 55506975 | 54 | black | 5.000 |
| 55506980 | 18 | grey | 10.000 |
| 55506985 | 18 | black | 10.000 |
| 55507400 | 20 | grey | 10.000 |
| 55507405 | 20 | black | 10.000 |
| 55507410 | 25 | grey | 10.000 |
| 55507415 | 25 | black | 10.000 |



