SILVYN® SNAP PET 13 WH 50M
Simple protective cable conduit; Inner diameter: 10mm; Nominal size: 13; Halogenfree;

SILVYN® SNAP PET 13 WH 50M
Simple protective cable conduit; Inner diameter: 10mm; Nominal size: 13; Halogenfree;
SILVYN® SNAP PET 13 WH 50M
Rp 133.347,00
/

SILVYN® SNAP PET 13 WH 50M
Rp 133.347,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Protection against dust, Cables can be guided in or out of the SILVYN® SNAP at any point
Tidies away cables, Simple, fast cable bundling, Self-wrapping
Applications
Easy cable protection, Cable harness, Bundling and guiding of cables and wires
Technical Attributes
General Information
| Product type | Simple protective conduit |
| Packaging type | Ring |
| Brand | SILVYN® |
| Installation type | push on |
| Delivery Unit | 1.000 |
| Weight | 150 kg/km |
Electrical Characteristics
Product Design
| Smooth outer conduit surface |
|
| Lockable (two-part) |
|
| Bending protection fixed installation |
|
| Nominal size | 13 |
| Total length | 50 |
| Material body | Polyethylene |
| Protection against hot chips |
|
| Surface protection | Uncoated |
| Material body shortname | PET |
| Slit |
|
| Flexibly installed bending protection |
|
| Colour | white |
| Smooth inner conduit surface |
|
| Inner diameter | 10 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| For continuous flexing |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® SNAP PET
| Article number | Colour | Imp inner diam | Inner diameter | Imp outer diam | Nominal size | Outer diameter | Imp total length | Total length def | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61721219 | orange | 10 | 13 | 50.000 | |||||
| 61721226 | black | 10 | 13 | 1.000 | |||||
| 61721232 | white | 8 | 10 | 1.000 | |||||
| 61721233 | white | 10 | 13 | 1.000 | |||||
| 61721239 | yellow | 8 | 10 | 1.000 | |||||
| 61721281 | orange | 16 | 19 | 1.000 | |||||
| 61721282 | black | 16 | 19 | 1.000 | |||||
| 61721283 | white | 16 | 19 | 1.000 | |||||
| 61721284 | yellow | 16 | 19 | 1.000 |



