SILVYN® BRAID PA6 NW 40 32.0-42.0 / 250M
Simple protective cable conduit; Inner diameter: 32mm; Outer diameter: 44mm; Nominal size: 40; Halogenfree; UV-resistant


SILVYN® BRAID PA6 NW 40 32.0-42.0 / 250M
Simple protective cable conduit; Inner diameter: 32mm; Outer diameter: 44mm; Nominal size: 40; Halogenfree; UV-resistant
SILVYN® BRAID PA6 NW 40 32.0-42.0 / 250M
Rp 135.107,00
/

SILVYN® BRAID PA6 NW 40 32.0-42.0 / 250M
Rp 135.107,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Protection against dust, Abrasion protection, Cut into length without frazzle on the conduit's end, Simple, fast cable bundling, Can be cut without the need for a thermo-cutting tool
Applications
Easy cable protection, Additional insulation, Bundling and guiding of cables and wires, Low rodent-protection
Technical Attributes
General Information
| Brand | SILVYN® |
| Product type | Simple protective conduit |
| Installation type | push on |
| Delivery Unit | 250.000 |
| Weight | 37.1 kg/km |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 40 |
| Total length | 250 |
| Material body | Polyamide |
| Protection against hot chips |
|
| EMC screening |
|
| Material body shortname | PA |
| Slit |
|
| Outer diameter | 44 |
| Colour | black |
| Smooth inner conduit surface |
|
| Inner diameter | 32 |
| Bending protection |
|
| Smooth outer conduit surface |
|
| Bending protection fixed installation |
|
| RAL colour | RAL 9005 |
| Surface protection | Uncoated |
| Flexibly installed bending protection |
|
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Acid-resistant |
|
| UV-resistant |
|
| Reverse bending resistance |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Solvent resistance |
|
| Impact-resistant |
|
| Vibration protection |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® BRAID PA6
| Article number | Imp inner diam | Inner diameter | Imp outer diam | Outer diameter | Nominal size | Imp total length | Total length def | Colour | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|
| 61721258 | 26 | 36 | 30 | black | 250.000 | ||||
| 61721259 | 32 | 44 | 40 | black | 250.000 | ||||
| 61721260 | 4 | 10 | 6 | black | 1.000 | ||||
| 61721261 | 10 | 14 | 12 | black | 1.000 | ||||
| 61721262 | 14 | 24 | 16 | black | 1.000 | ||||
| 61721263 | 18 | 26 | 20 | black | 1.000 | ||||
| 61721264 | 26 | 36 | 30 | black | 1.000 | ||||
| 61721265 | 32 | 44 | 40 | black | 1.000 | ||||
| 61721266 | 4 | 10 | 6 | black | 750.000 | ||||
| 61721267 | 10 | 14 | 12 | black | 500.000 | ||||
| 61721268 | 14 | 24 | 16 | black | 400.000 | ||||
| 61721269 | 18 | 26 | 20 | black | 250.000 |




