CRIMPING PLIERS DAS 0110
Crimping tool; For cross-section (min./max.): 0.14mm² - 1.0mm²; Crimping profile: Oval

CRIMPING PLIERS DAS 0110
Crimping tool; For cross-section (min./max.): 0.14mm² - 1.0mm²; Crimping profile: Oval
CRIMPING PLIERS DAS 0110
Rp 4.161.943,00
/

CRIMPING PLIERS DAS 0110
Rp 4.161.943,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Suitable for left and right-handed users, Less force required for perfect pressing, Clearly marked press moulds, Cross-section of press matrix is embossed in the cable lugs for checking, Pressing according to the forced finish system
Applications
Safety pressing pliers for insulated connections, For insulated cable lugs, blade connectors and other connectors
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.35 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 1.0 |
| Colour | orange/black |
| Crimping profile | Oval |
| Total length | 225 |
| For pressing | Insulated panel connector, Insulated cable lug |
| For cross-section (min.) | 0.14 |
Product Characteristics
Certifications and Standards
| TÜV certified |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.