EASY STRIP O-CARTRIDGE
Knife cartridge; Conductor cross-section 4mm² - 16mm²;





EASY STRIP O-CARTRIDGE
Knife cartridge; Conductor cross-section 4mm² - 16mm²;
EASY STRIP O-CARTRIDGE
Rp 1.340.436,00
/

EASY STRIP O-CARTRIDGE
Rp 1.340.436,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Knife cartridge |
| Suitable for | Cables |
| Delivery Unit | 1.000 |
| Weight | 0.018 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 16 |
| Colour | red |
| for insulation material | Polyvinylchloride |
| Blade shape | Round |
| For cross-section (min.) | 4 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from EASY STRIP stripping and cutting tool
| Article number | For cross-section (min.) | For min. cable outer diameter | Imp 4cable outer diam min | For cross-section (max.) | For max. cable outer diameter | Imp 4cable outer diam max | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 61735800 | 0.02 | 10 | Polyvinylchloride | Stripping tool | ||||
| 61735801 | 0.02 | 10 | Polyvinylchloride | Knife cartridge | ||||
| 61735802 | 4 | 16 | Polyvinylchloride | Knife cartridge | ||||
| 61735803 | 0.1 | 4 | Polytetrafluoroethylene | Knife cartridge | ||||
| 61735805 | 0.1 | 4 | Polytetrafluoroethylene | Stripping tool | ||||
| 61735806 | Support jaws | |||||||
| 61735807 | 4 | 16 | Polyvinylchloride | Stripping tool | ||||
| 61735813 | 0.02 | 10 | Polyvinylchloride | Stripping tool | ||||
| 61735814 | 0.1 | 4 | Polytetrafluoroethylene | Stripping tool | ||||
| 61735815 | 4 | 16 | Polyvinylchloride | Stripping tool |






