SENSOR MINI STRIPPING TOOL
Stripping tool; Cable diameter: 3.2mm - 4.4mm;


SENSOR MINI STRIPPING TOOL
Stripping tool; Cable diameter: 3.2mm - 4.4mm;
SENSOR MINI STRIPPING TOOL
Rp 4.798.610,00
/

SENSOR MINI STRIPPING TOOL
Rp 4.798.610,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Technical Attributes
General Information
| Product type | Stripping tool |
| Suitable for | Sensor/actuator cable, Shielded cables, Unscreened cables |
| Delivery Unit | 1.000 |
| Weight | 0.188 kg |
Electrical Characteristics
Product Design
| Overall width | 102 |
| Colour | grey |
| Total length | 166 |
| For max. cable outer diameter | 4.4 |
| Total height | 28 |
| Material processing | Hardened |
| Material | Steel |
| for insulation material | Thermoplastic elastomers, Polyurethane, Polyvinylchloride |
| For min. cable outer diameter | 3.2 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| GS certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from SENSOR STRIP stripping tool
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 61718790 | 3.2 | 4.4 | Spare blade | |||||
| 61718800 | 4.4 | 7.0 | Spare blade | |||||
| 61735833 | 3.2 | 4.4 | Thermoplastic elastomers, Polyurethane, Polyvinylchloride | Stripping tool | ||||
| 61735993 | 4.4 | 7.0 | Thermoplastic elastomers, Polyurethane, Polyvinylchloride | Stripping tool |




