SHIELD-KON GSC 5359 VT OUTER SLEEVES
Shielding connector; Inner diameter: 9.12mm; suitable crimp-insert: PEW 12.1429 SK; violet





SHIELD-KON GSC 5359 VT OUTER SLEEVES
Shielding connector; Inner diameter: 9.12mm; suitable crimp-insert: PEW 12.1429 SK; violet
SHIELD-KON GSC 5359 VT OUTER SLEEVES
Rp 28.775,00
/

SHIELD-KON GSC 5359 VT OUTER SLEEVES
Rp 28.775,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Shielding connector |
| Suitable crimping insert | PEW 12.1429 SK |
| Packaging type | Bag |
| Nest | 50 |
| Sleeve type | Outer sleeve |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 6.4 |
| Connector material | Bronze |
| EMC screening |
|
| Surface protection | Tin-plated |
| Outer diameter | 10.13 |
| Colour | violet |
| Inner diameter | 9.12 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from SHIELD-KON® two-part screen connector - outer sleeves
| Article number | Imp inner diam | Inner diameter | Suitable crimping insert | Imp shield diameter min | Screen diameter (min.) | Colour | Imp outer diam | Imp shield diameter max | Outer diameter | Screen diameter (max.) | Delivery Unit | Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 61749810 | 2.56 | PEW 12.1425 SK | silver | 3.16 | 100.000 | 0 kg | ||||||
| 61749820 | 3.25 | PEW 12.1425 SK | blue | 3.86 | 100.000 | 0 kg | ||||||
| 61749830 | 3.78 | PEW 12.1425 SK | violet | 4.54 | 100.000 | 0 kg | ||||||
| 61749840 | 3.96 | PEW 12.1425 SK | yellow | 4.9 | 100.000 | 0 kg | ||||||
| 61749850 | 4.4 | PEW 12.1425 SK | blue | 5.46 | 100.000 | 0 kg | ||||||
| 61749860 | 4.75 | PEW 12.1426 SK | orange | 5.76 | 100.000 | 0 kg | ||||||
| 61749870 | 4.93 | PEW 12.1426 SK | red | 5.79 | 100.000 | 0 kg | ||||||
| 61749880 | 5.05 | PEW 12.1426 SK | silver | 5.97 | 100.000 | 0 kg | ||||||
| 61749890 | 5.2 | PEW 12.1426 SK | yellow | 6.22 | 100.000 | 0 kg | ||||||
| 61749900 | 5.56 | PEW 12.1426 SK | green | 6.35 | 100.000 | 0 kg | ||||||
| 61749910 | 5.71 | PEW 12.1426 SK | violet | 6.5 | 100.000 | 0 kg | ||||||
| 61749920 | 5.9 | PEW 12.1426 SK | orange | 6.7 | 100.000 | 0 kg | ||||||
| 61749930 | 6.63 | PEW 12.1427 SK | yellow | 7.54 | 100.000 | 0.001 kg | ||||||
| 61749940 | 6.98 | PEW 12.1427 SK | silver | 7.77 | 100.000 | 0.001 kg | ||||||
| 61749950 | 7.14 | PEW 12.1427 SK | violet | 8.4 | 100.000 | 0.001 kg | ||||||
| 61749960 | 7.29 | PEW 12.1427 SK | blue | 8.3 | 100.000 | 0.001 kg | ||||||
| 61749970 | 7.54 | PEW 12.1427 SK | green | 8.5 | 100.000 | 0.001 kg | ||||||
| 61749980 | 7.95 | PEW 12.1428 SK | yellow | 9.2 | 100.000 | 0.001 kg | ||||||
| 61749990 | 8.3 | PEW 12.1428 SK | silver | 9.45 | 100.000 | 0.001 kg | ||||||
| 61750000 | 8.84 | PEW 12.1428 SK | orange | 9.98 | 100.000 | 0.001 kg | ||||||
| 61750010 | 9.12 | PEW 12.1429 SK | violet | 10.13 | 100.000 | 0.001 kg | ||||||
| 61750020 | 9.52 | PEW 12.1429 SK | yellow | 10.3 | 100.000 | 0.001 kg | ||||||
| 61750030 | 10.28 | PEW 12.1430 SK | red | 11.5 | 100.000 | 0.001 kg | ||||||
| 61750040 | 10.54 | PEW 12.1430 SK | blue | 11.76 | 100.000 | 0.001 kg | ||||||
| 61750050 | 10.8 | PEW 12.1430 SK | silver | 12.06 | 100.000 | 0.001 kg | ||||||
| 61750060 | 11.68 | PEW 12S.1440 SK | silver | 12.95 | 100.000 | 0.001 kg | ||||||
| 61750070 | 12.7 | PEW 12S.1440 SK | green | 14.6 | 100.000 | 0.001 kg |







