CRIMPING PLIERS KEBS 0560 TWIN
Crimping tool; For cross-section (min./max.): 0.5mm² - 4.0mm²; Crimping profile: Trapezoid

CRIMPING PLIERS KEBS 0560 TWIN
Crimping tool; For cross-section (min./max.): 0.5mm² - 4.0mm²; Crimping profile: Trapezoid
CRIMPING PLIERS KEBS 0560 TWIN
Rp 3.967.257,00
/

CRIMPING PLIERS KEBS 0560 TWIN
Rp 3.967.257,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.43 kg |
Electrical Characteristics
Product Design
| Colour | orange |
| Crimping profile | Trapezoid |
| Total length | 220 |
| For pressing | TWIN conductor end sleeve |
| For cross-section (max.) | 4.0 |
| For cross-section (min.) | 0.5 |
Product Characteristics
| Number of application operations | 80000 |
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KEBS 0560 TWIN crimping pliers
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| 61791055 | 0.5 | 4.0 | Trapezoid |


