SKINMATIC RZ
Assembly tool

SKINMATIC RZ
Assembly tool
SKINMATIC RZ
Rp 0,00
/

SKINMATIC RZ
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Adjustable for all wrench sizes ranging from 14 to 33 mm, Assembling after the cables are already inserted, Ergonomic plastic grips
Applications
For quick allocation of cable and conduit glands
Technical Attributes
General Information
| Brand | SKINMATIC® |
| Product type | Assembly tool |
| Delivery Unit | 1.000 |
| Weight | 0.458 kg |
Electrical Characteristics
Product Design
| Material | Steel |
| Wrench size (max.) | 33 |
| Wrench size (min.) | 14 |
| Total length | 225 |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINMATIC® RZ
| Article number | Product type |
|---|---|
| 61791260 | Assembly tool |