SKINMATIC KB-M 25X1.5
Thread drill; M 25; Drill length: 45

SKINMATIC KB-M 25X1.5
Thread drill; M 25; Drill length: 45
SKINMATIC KB-M 25X1.5
Rp 8.072.068,00
/

SKINMATIC KB-M 25X1.5
Rp 8.072.068,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Applications
For simultaneous core drilling and cutting of metric threads. Especially suitable for thin components and sheet metals
Technical Attributes
General Information
| Brand | SKINMATIC® |
| Product type | Thread drill |
| Delivery Unit | 1.000 |
| Weight | 0.308 kg |
Electrical Characteristics
Product Design
| Material | Steel |
| Thread type | Metric |
| Total length | 185 |
| Thread size | M 25 |
| Drill length | 45 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.