CRIMPING INSERT B19 SYSTEM 1300
Crimping insert; Conductor cross-section for cross-section: 120mm²Crimping profile: Hexagon; for crimping tool: PVX 1300, V 1311

CRIMPING INSERT B19 SYSTEM 1300
Crimping insert; Conductor cross-section for cross-section: 120mm²Crimping profile: Hexagon; for crimping tool: PVX 1300, V 1311
CRIMPING INSERT B19 SYSTEM 1300
Rp 3.398.806,00
/

CRIMPING INSERT B19 SYSTEM 1300
Rp 3.398.806,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Crimping insert for | Tube cable lug KRT |
| Product type | Crimping insert |
| For crimping tool | PVX 1300, V 1311 |
| Scope of delivery | without crimping tool |
| Delivery Unit | 1.000 |
| Weight | 0.127 kg |
Electrical Characteristics
Product Design
| Material | Steel |
| Crimping profile | Hexagon |
| For cross-section | 120 |
| For pressing | Tube cable lug |
| Surface protection | Burnished |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Dies for system 1311 and 1300
| Article number | For cross-section (min.) | For cross-section (max.) | For cross-section | Crimping profile | For crimping tool |
|---|---|---|---|---|---|
| 61795950 | 10 | Hexagon | PVX 1300, V 1311 | ||
| 61795951 | 10 | Hexagon | PVX 1300, V 1311 | ||
| 61795952 | 50 | DUAL | PVX 1300 | ||
| 61795960 | 16 | Hexagon | PVX 1300, V 1311 | ||
| 61795970 | 16 | Hexagon | PVX 1300, V 1311 | ||
| 61795971 | 25 | Hexagon | PVX 1300, V 1311 | ||
| 61795972 | 25 | Hexagon | PVX 1300, V 1311 | ||
| 61795980 | 35 | Hexagon | PVX 1300, V 1311 | ||
| 61795981 | 35 | Hexagon | PVX 1300, V 1311 | ||
| 61795982 | 10 | DUAL | PVX 1300 | ||
| 61795983 | 16 | DUAL | PVX 1300 | ||
| 61795984 | 25 | DUAL | PVX 1300 | ||
| 61795985 | 70 | DUAL | PVX 1300 | ||
| 61795986 | 150 | DUAL | PVX 1300 | ||
| 61795987 | 240 | DUAL | PVX 1300 | ||
| 61795988 | 300 | DUAL | PVX 1300 | ||
| 61795990 | 50 | Hexagon | PVX 1300, V 1311 | ||
| 61795991 | 50 | Hexagon | PVX 1300, V 1311 | ||
| 61796000 | 70 | Hexagon | PVX 1300, V 1311 | ||
| 61796001 | 70 | Hexagon | PVX 1300, V 1311 | ||
| 61796010 | 95 | Hexagon | PVX 1300, V 1311 | ||
| 61796020 | 120 | Hexagon | PVX 1300, V 1311 | ||
| 61796021 | 95 | Hexagon | PVX 1300, V 1311 | ||
| 61796030 | Hexagon | PVX 1300, V 1311 | |||
| 61796031 | 185 | Hexagon | PVX 1300, V 1311 | ||
| 61796032 | 150 | Hexagon | PVX 1300, V 1311 | ||
| 61796042 | 150 | Hexagon | PVX 1300, V 1311 | ||
| 61796043 | 240 | Hexagon | PVX 1300, V 1311 | ||
| 61796044 | Hexagon | PVX 1300, V 1311 | |||
| 61796045 | Hexagon | PVX 1300, V 1311 | |||
| 61796046 | 400 | Hexagon | PVX 1300, V 1311 | ||
| 61796047 | 185 | Hexagon | PVX 1300, V 1311 | ||
| 61813871 | 120 | DUAL | PVX 1300 | ||
| 61813873 | 185 | DUAL | PVX 1300 | ||
| 61813874 | 95 | DUAL | PVX 1300 | ||
| 61813899 | 35 | DUAL | PVX 1300 |

