SILVYN® KLICK-Y PA6 3X13 GY
Y-connector; Polyamide; Halogenfree; IP 68, IP 69

SILVYN® KLICK-Y PA6 3X13 GY
Y-connector; Polyamide; Halogenfree; IP 68, IP 69
SILVYN® KLICK-Y PA6 3X13 GY
Rp 180.230,00
/

SILVYN® KLICK-Y PA6 3X13 GY
Rp 180.230,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to disassemble, High-tensile, Easy combination of different conduit sizes
Applications
In combination with protective conduit, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Y-distributor for SILVYN® RILL conduits
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Y-connector |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Delivery Unit | 10.000 |
| Weight | 0.021 kg |
Electrical Characteristics
Product Design
| Bending protection fixed installation |
|
| Material body | Polyamide |
| Material body shortname | PA |
| Flexibly installed bending protection |
|
| Overall width | 42 |
| Colour | grey |
| Conduit gland design | Y-piece |
| Total height | 70 |
| Sealing material, short form | TPE |
| Bending protection |
|
| Sealing material | Thermoplastic elastomers |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 68, IP 69 |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



