END SLEEVES AHI-TWIN 2X6.00 YE
End sleeve; suitable crimp-insert: PEW 12.097; for cross-section: 6mm²; yellow; Copper Tin-plated





END SLEEVES AHI-TWIN 2X6.00 YE
End sleeve; suitable crimp-insert: PEW 12.097; for cross-section: 6mm²; yellow; Copper Tin-plated
END SLEEVES AHI-TWIN 2X6.00 YE
Rp 1.732,00
/

END SLEEVES AHI-TWIN 2X6.00 YE
Rp 1.732,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | End sleeve |
| Suitable crimping insert | PEW 12.097 |
| Packaging type | Cardboard packaging |
| Delivery Unit | 100.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Total length | 25 |
| Connector material | Copper |
| Surface protection | Tin-plated |
| Colour | yellow |
| For cross-section | 6 |
| Conductor count/size | 2 |
| Insulation material | Polypropylene |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Corrosion-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Short term temperature max. | 120 |
| Halogenfree |
|
Certifications and Standards
| UL certification | according to UL 486F (CCN: ZMLF / e-file number: E507990) |
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| cUL certification | according to CSA-C22.2 No. 291 (CCN: ZMLF7 / e-file number: E507990) |
| UL recognized |
|
| VDE certified |
|
| UL category control number | ZMLF7 |
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from TWIN conductor end sleeves
| Article number | Suitable crimping insert | For cross-section | Colour | Delivery Unit |
|---|---|---|---|---|
| 61801999 | PEW 12.090-6 | 0.5 | white | 500.000 |
| 61802000 | PEW 12.090-6 | 0.75 | grey | 500.000 |
| 61802010 | PEW 12.090-6 | 1 | red | 500.000 |
| 61802020 | PEW 12.090-6 | 1.5 | black | 500.000 |
| 61802030 | PEW 12.090-6 | 2.5 | blue | 500.000 |
| 61802032 | PEW 12.090-6 | 4 | grey | 100.000 |
| 61802033 | PEW 12.097 | 6 | yellow | 100.000 |
| 61802034 | PEW 12.097 | 10 | red | 100.000 |
| 61802035 | PEW 12.097 | 16 | blue | 50.000 |







