SILVYN® COMPACT 90° M40X1.5 NPB


SILVYN® COMPACT 90° M40X1.5 NPB
SILVYN® COMPACT 90° M40X1.5 NPB
Rp 1.243.588,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Scope of delivery | including O-ring |
| Delivery Unit | 2.000 |
| Weight | 0.416 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® HTDL, SILVYN® EF, SILVYN® OR, SILVYN® HCX, SILVYN® HFX |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 40 |
| Outer diameter | 60 |
| Screw-in sleeve material | Steel |
| Inner diameter | 33.3 |
| Thread length | 13 |
| Gland body material | Brass |
| Conduit gland design | 90° angle |
| Suitable for protective cable conduit size | 1.25 |
| Cable gland body material, short form | CuZn |
| Hexagon corner dimensions | 60 |
| Spanner size | 53 |
| Bending protection |
|
| Clear width | 33.3 |
| O-ring material, short form | NBR |
| Bending protection fixed installation |
|
| O-ring material | Acrylonitrile butadiene rubber |
| Pitch of thread | 1,5 |
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Spanner size 1 | 53 |
| Thread standard | DIN EN 60423 |
| Sealing material, short form | PA |
| Spanner size 2 | 52 |
| Sealing material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 67 |
| Acid-resistant |
|
| IP-protection class cable side | IP 67 |
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from SILVYN® COMPACT M 90°




