CRIMPING INSERT PEW 12.1448/101 A
Crimping insert; Crimping profile: Special shape; for crimping tool: PEW 12, E-PEW 12

CRIMPING INSERT PEW 12.1448/101 A
Crimping insert; Crimping profile: Special shape; for crimping tool: PEW 12, E-PEW 12
CRIMPING INSERT PEW 12.1448/101 A
Rp 0,00
/

CRIMPING INSERT PEW 12.1448/101 A
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Product code is engraved on the upper and on the lower part of the die set, Inserts are easily changeable
Technical Attributes
General Information
| Product type | Crimping insert |
| Scope of delivery | without crimping tool |
| Crimping insert for | RSK 5101, SC01 |
| For crimping tool | PEW 12, E-PEW 12 |
| Delivery Unit | 1.000 |
| Weight | 0.049 kg |
Electrical Characteristics
Product Design
| Crimping profile | Special shape |
| For pressing | One-piece shielding connector |
| Screen diameter (max.) | 2.3 |
| Material | Steel |
| Screen diameter (min.) | 1.3 |
| Surface protection | Burnished |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from PEW 12 Crimping inserts for SHIELD-KON screen connectors
| Article number | For cross-section (min.) | Imp shield diameter min | Screen diameter (min.) | For cross-section (max.) | Imp shield diameter max | Screen diameter (max.) | For cross-section | Crimping profile | For crimping tool |
|---|---|---|---|---|---|---|---|---|---|
| 61813864 | 4.8 | 6.5 | Special shape | PEW 12, E-PEW 12 | |||||
| 61813865 | 5.7 | 6.5 | Special shape | PEW 12, E-PEW 12 | |||||
| 61813866 | 5.8 | 7.0 | Special shape | PEW 12, E-PEW 12 | |||||
| 61813867 | 6.5 | 7.7 | Special shape | PEW 12, E-PEW 12 | |||||
| 61813868 | 3.6 | 4.2 | Special shape | PEW 12, E-PEW 12 | |||||
| 61813869 | 3.5 | 4.2 | Special shape | PEW 12, E-PEW 12 | |||||
| 61813881 | Hexagon | PEW 12, E-PEW 12 | |||||||
| 61813882 | Hexagon | PEW 12, E-PEW 12 | |||||||
| 61813883 | Hexagon | PEW 12, E-PEW 12 | |||||||
| 61813884 | Hexagon | PEW 12, E-PEW 12 | |||||||
| 61813885 | Hexagon | PEW 12, E-PEW 12 | |||||||
| 61813886 | Hexagon | PEW 12, E-PEW 12 | |||||||
| 61813887 | Hexagon | PEW 12S, E-PEW 12 | |||||||
| 61815635 | 1.3 | 2.3 | Special shape | PEW 12, E-PEW 12 | |||||
| 61815636 | 1.4 | 2.2 | Special shape | PEW 12, E-PEW 12 | |||||
| 61815637 | 1.5 | 2.7 | Special shape | PEW 12, E-PEW 12 | |||||
| 61815638 | 2.8 | 3.1 | Special shape | PEW 12, E-PEW 12 | |||||
| 61815639 | 1.8 | 3.3 | Special shape | PEW 12, E-PEW 12 | |||||
| 61815640 | 2.4 | 3.2 | Special shape | PEW 12, E-PEW 12 | |||||
| 61815641 | 3.5 | 4.5 | Special shape | PEW 12, E-PEW 12 |


