TERMINATION CAP TEC 102/60
End sleeve; Outer diameter: 102mm; Length after shrinking: 140mm;



TERMINATION CAP TEC 102/60
End sleeve; Outer diameter: 102mm; Length after shrinking: 140mm;
TERMINATION CAP TEC 102/60
Rp 282.882,00
/

TERMINATION CAP TEC 102/60
Rp 282.882,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | End sleeve |
| Packaging type | Bag |
| Delivery Unit | 1.000 |
| Weight | 0.138 kg |
Electrical Characteristics
Product Design
| Colour | black |
| Panel thickness | 4 |
| Material | Polyolefin |
| Length after shrinking | 140 |
| Panel type | Double-walled |
| Outer diameter | 102 |
Product Characteristics
| Flame-retardant |
|
| cadmium free |
|
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Shrinking temperature | 135 |
| Halogenfree |
|
Certifications and Standards
| UL listed |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| VDE certified |
|
| CSA certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from TEC sealing cap





