BRANCH JOINT TEB 4-90/32
Junction sleeve; Number of cores: 4; Outer diameter: 90mm; Polyolefin




BRANCH JOINT TEB 4-90/32
Junction sleeve; Number of cores: 4; Outer diameter: 90mm; Polyolefin
BRANCH JOINT TEB 4-90/32
Rp 820.235,00
/

BRANCH JOINT TEB 4-90/32
Rp 820.235,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Secure sealing through thermoplastic adhesive coating on the inside, Good resistance to chemicals and solvents, Ensures high tensile strength and mechanical protection
Applications
Insulation and sealing of cable splices
Technical Attributes
General Information
| Product type | Junction sleeve |
| Packaging type | Bag |
| Delivery Unit | 1.000 |
| Weight | 0.151 kg |
Electrical Characteristics
Product Design
| Shrinking ratio | 2:1 |
| Total length | 198 |
| Number of cores | 4 |
| Outer diameter | 90 |
| Colour | black |
| Material | Polyolefin |
| Panel type | Double-walled |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Shrinking temperature | 120 |
| cadmium free |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.






