FLEXIBLE TRUNKING GMF HF-30 GY
Wiring duct; light grey







FLEXIBLE TRUNKING GMF HF-30 GY
Wiring duct; light grey
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Fast and easy assembly through using the cable insertion tools, Reduced installation time
Applications
For use in control panels, distribution boards or in areas that are difficult to reach, Attach the cable trunking: webs turned upwards, connect one cable end and laterally insert the cable up to the requested branch point, connect the opposite cable end
Technical Attributes
General Information
| Product type | Wiring duct |
| Delivery Unit | 36.000 |
| Weight | 0.044 kg |
Electrical Characteristics
Product Design
| Colour | light grey |
| Material | Polypropylene |
| Total length | 33 |
| Total height | 35.0 |
Product Characteristics
| Flame-retardant |
|
| Flame retardance according to | UL 94 V-2 |
| Oil-resistant |
|
| Halogenfree |
|
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.








