STRIPPING KNIVE ABMI 18
Dismantling tool;



STRIPPING KNIVE ABMI 18
Dismantling tool;
STRIPPING KNIVE ABMI 18
Rp 1.753.376,00
/

STRIPPING KNIVE ABMI 18
Rp 1.753.376,00
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
| Product type | Dismantling tool |
| Delivery Unit | 1.000 |
| Weight | 0.068 kg |
Electrical Characteristics
Product Design
| Overall width | 46 |
| Colour | yellow/red |
| Blade radius | 23.5 |
| Blade length | 38 |
| Blade shape | Round |
| Total length | 180 |
| Total height | 52 |
| Material processing | Air-hardened |
| Material | Steel |
Product Characteristics
| Corrosion-resistant |
|
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| GS certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX Dismantling knive
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
|---|---|---|---|---|---|---|---|---|
| 62120511 | Dismantling tool |