X-CUT COMPACT DIAGONAL CUTTER SXSI 16
Side cutters

X-CUT COMPACT DIAGONAL CUTTER SXSI 16
Side cutters
X-CUT COMPACT DIAGONAL CUTTER SXSI 16
Rp 2.102.023,00
/

X-CUT COMPACT DIAGONAL CUTTER SXSI 16
Rp 2.102.023,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Certificate
Benefits
High ergonomics thanks to multi-component handles, Insulated handels allow working under voltage up to 1000V
Applications
For both thicker cables as well as for fine copper wires
Technical Attributes
General Information
| Product type | Side cutters |
| Suitable for | Wires, Soft wire, Medium-hard wire, Hard wire, Piano wire, Multi-wire cable design |
| Delivery Unit | 1.000 |
| Weight | 0.175 kg |
Electrical Characteristics
Product Design
| Overall width | 60 |
| Colour | yellow/red |
| For diameter (max.) | 12 |
| Total length | 160 |
| Total height | 30 |
| Material processing | Forged, Multi-stage oil-hardened |
| Material | Steel |
| Surface protection | Chrome-plated |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from KNIPEX X-Cut® Compact diagonal cutter
| Article number | For diameter (max.) | For diameter (min.) | Imp for diameter max | Imp for diameter min | Suitable for |
|---|---|---|---|---|---|
| 62120521 | 12 | Wires, Soft wire, Medium-hard wire, Hard wire, Piano wire, Multi-wire cable design |