C-PROFILE RAIL 6M C40
Profile rail




C-PROFILE RAIL 6M C40
Profile rail
C-PROFILE RAIL 6M C40
Rp 3.310.375,00
/

C-PROFILE RAIL 6M C40
Rp 3.310.375,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Cable trolley system components | C-profile rail |
| Product type | Profile rail |
| Cable trolley system | C40 |
| Delivery Unit | 1.000 |
| Weight | 15 kg |
Electrical Characteristics
Product Design
| Overall width | 40 |
| Material | Steel |
| Shape of cable | flat, Round |
| Total length | 6000 |
| Surface protection | Galvanised |
| Total height | 40 |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.




