TOWING TROLLEY ROUND C30 STAINLESS
Cable trolley component


TOWING TROLLEY ROUND C30 STAINLESS
Cable trolley component
TOWING TROLLEY ROUND C30 STAINLESS
Rp 5.158.207,00
/

TOWING TROLLEY ROUND C30 STAINLESS
Rp 5.158.207,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Max. load capacity | 20 |
| Cable trolley system components | Towing trolley |
| Product type | Cable trolley component |
| Cable trolley system | C30 Stainless Steel |
| Delivery Unit | 1.000 |
| Weight | 0.57 kg |
Electrical Characteristics
Product Design
| Overall width | 80 |
| Shape of cable | Round |
| Total length | 125.0 |
| Total height | 140 |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Towing trolley round


