CLAMP ROUND 26-36MM STAINLESS
Cable trolley component


CLAMP ROUND 26-36MM STAINLESS
Cable trolley component
CLAMP ROUND 26-36MM STAINLESS
Rp 435.396,00
/

CLAMP ROUND 26-36MM STAINLESS
Rp 435.396,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Cable trolley system components | Cable clamp |
| Product type | Cable trolley component |
| Cable trolley system | C30 Stainless Steel |
| Delivery Unit | 1.000 |
| Weight | 0.12 kg |
Electrical Characteristics
Product Design
| Shape of cable | Round |
| Cable clamp diameter | 320 |
| Total length | 140.0 |
| For min. cable outer diameter | 26.0 |
| For max. cable outer diameter | 36.0 |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Clamp for round cable
| Article number | Shape of cable | Cable trolley system | Flat cable height (max.) | For min. cable outer diameter | Imp 4cable outer diam min | Imp flat cable hight max | Flat cable width (max.) | For max. cable outer diameter | Imp 4cable outer diam max | Imp flat cable width max | Cable clamp diameter |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 62200130 | Round | C30 Stainless Steel | 10.0 | 16.0 | 160 | ||||||
| 62200437 | Round | C30, C40, Steel rope, T-carrier | 10.0 | 16.0 | 160 | ||||||
| 62200438 | Round | C30, C40, Steel rope, T-carrier | 17.0 | 25.0 | 250 | ||||||
| 62200439 | Round | C30, C40, Steel rope, T-carrier | 26.0 | 36.0 | 320 | ||||||
| 62200463 | Round | C30 Stainless Steel | 17.0 | 25.0 | 250 | ||||||
| 62200700 | Round | C30 Stainless Steel | 26.0 | 36.0 | 320 |


