SILVYN® K-EM 13 BK
End sleeve; Nominal size: 13; Thermoplastic elastomers;

SILVYN® K-EM 13 BK
End sleeve; Nominal size: 13; Thermoplastic elastomers;
SILVYN® K-EM 13 BK
Rp 26.685,00
/

SILVYN® K-EM 13 BK
Rp 26.685,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Easy to assemble, High temperature resistance, Cable damage can be prevented, Additional sealing
Applications
In combination with protective conduit:, SILVYN® RILL PA 6, SILVYN® RILL PA 12, Intersection or end sleeve
Technical Attributes
General Information
| Including lock nut |
|
| Product type | End sleeve |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | push on |
| Delivery Unit | 50.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Max. clamping range | 10 |
| Nominal size | 13 |
| Total length | 29 |
| Material body | Thermoplastic elastomers |
| EMC screening |
|
| Material body shortname | TPE |
| Min. clamping range | 1 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 HB |
| Short term temperature max. | 150 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® K-EM
| Article number | Nominal size | Imp clamping range min | Min. clamping range | Delivery Unit | Imp clamping range max | Max. clamping range |
|---|---|---|---|---|---|---|
| 65500200 | 10 | 1 | 50.000 | 8 | ||
| 65500205 | 10 | 1 | 50.000 | 8 | ||
| 65500210 | 13 | 1 | 50.000 | 10 | ||
| 65500215 | 13 | 1 | 50.000 | 10 | ||
| 65500220 | 15.8 | 4 | 50.000 | 12 | ||
| 65500225 | 15.8 | 4 | 50.000 | 12 | ||
| 65500230 | 21.2 | 6 | 50.000 | 16.5 | ||
| 65500235 | 21.2 | 6 | 50.000 | 16.5 | ||
| 65500240 | 28.5 | 6 | 25.000 | 23 | ||
| 65500245 | 28.5 | 6 | 25.000 | 23 | ||
| 65500250 | 34.5 | 6 | 25.000 | 29 | ||
| 65500255 | 34.5 | 6 | 25.000 | 29 | ||
| 65500260 | 42.5 | 10 | 25.000 | 37 | ||
| 65500265 | 42.5 | 10 | 25.000 | 37 | ||
| 65500270 | 54.5 | 10 | 10.000 | 47 | ||
| 65500275 | 54.5 | 10 | 10.000 | 47 |



