SILVYN® FLEXILOK 90° M 20X1.5 /21 BK
Angled conduit gland; M 20; Nominal size: 21; Suitable for protective cable conduit size: 21; Halogenfree; UV-resistant; IP 66;

SILVYN® FLEXILOK 90° M 20X1.5 /21 BK
Angled conduit gland; M 20; Nominal size: 21; Suitable for protective cable conduit size: 21; Halogenfree; UV-resistant; IP 66;
SILVYN® FLEXILOK 90° M 20X1.5 /21 BK
Rp 72.392,00
/

SILVYN® FLEXILOK 90° M 20X1.5 /21 BK
Rp 72.392,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Fast assembly, Easy to assemble, Cost-effective conduit gland, No loose parts, New space-saving design
Applications
Mechanical engineering, Control cabinet manufacturing, Moving applications, Applications with limited space, Building Installation
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Angled conduit gland |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.017 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 21 |
| Total length | 49 |
| Divisible fitting |
|
| Suitable protective conduit | SILVYN® FPAS |
| Thread type | Metric |
| Protection against hot chips |
|
| EMC screening |
|
| Slit |
|
| Thread size | M 20 |
| For conduit outer diameter | 21 |
| Overall width | 26 |
| Thread length | 13 |
| Gland body material | Polyamide |
| Conduit gland design | 90° angle |
| Suitable for protective cable conduit size | 21 |
| Cable gland body material, short form | PA |
| Bending protection |
|
| Clear width | 14 |
| Bending protection fixed installation |
|
| Pitch of thread | 1,5 |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Thread standard | DIN EN 60423 |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66 |
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Flame retardance according to | UL 94 V-2 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® FLEXILOK 90° M
| Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
|---|---|---|---|---|
| 68100100 | M 16 | 16 | 10.000 | |
| 68100105 | M 20 | 16 | 10.000 | |
| 68100106 | M 20 | 20 | 10.000 | |
| 68100110 | M 20 | 21 | 10.000 | |
| 68100114 | M 25 | 25 | 10.000 | |
| 68100115 | M 25 | 28 | 10.000 | |
| 68100119 | M 32 | 32 | 10.000 | |
| 68100120 | M 32 | 34 | 10.000 | |
| 68100125 | M 16 | 16 | 10.000 | |
| 68100130 | M 20 | 16 | 10.000 | |
| 68100131 | M 20 | 20 | 10.000 | |
| 68100135 | M 20 | 21 | 10.000 | |
| 68100139 | M 25 | 25 | 10.000 | |
| 68100140 | M 25 | 28 | 10.000 | |
| 68100144 | M 32 | 32 | 10.000 | |
| 68100145 | M 32 | 34 | 10.000 |



