UNITRONIC® ROBUST S/A FD 5x0,34





UNITRONIC® ROBUST S/A FD 5x0,34
UNITRONIC® ROBUST S/A FD 5x0,34
Rp 50.869,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Sensor/actuator cable |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Copper index | 16.000 kg/km |
| Copper index (lb) | 107.520 lb |
| Weight | 36 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 57 Ω/km |
| Inductance (800 Hz), approx. | 0.729 |
| Test voltage core/core | 1.5 |
| Conductor/conductor operating capacitance (800Hz), approx. | 62 |
Product Design
| Conductor design | extra-fine wire |
| Nominal outer diameter | 5.9 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.34 mm² |
| Cable dimension | 5X0.34 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| With rodent protection |
|
| Conductor colour code | EN 60947-5-2 |
| Number of cores | 5 |
| Core insulation basic material | Polyolefin |
| Basic material of outer sheath | Thermoplastic elastomers |
| Including protective earth |
|
| Core insulation basic material, short form | PO |
| Basic material of outer sheath, short form | TPE |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | EN 50267-2-1, IEC 60754-1 |
| For continuous flexing |
|
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| Ozone-resistant according to | EN 50396, method B |
| Minimum bending radius in mm, dynamic continuously flexing | 29.5 mm |
| Self-extinguishing |
|
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 17.7 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -40 °C to 80 °C max. conductor temperature: |
| Application area | Cable chain |
| Oil-resistant |
|
| Minimum bending radius, stationary | 3 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -50 °C to 90 °C max. conductor temperature:, -40 °C to 90 °C max. conductor temperature: |
| Oil resistance according to | IEC 60811-404 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use), EN ISO 4892-2, method A (colour change permitted) |
| Minimum bending radius, dynamic continuously flexing | 5 x outer diameter |
| UV-C resistant |
|
| Windable |
|
| Torsion | for +/- 360 °/m up to 3000000 Torsion cycles |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® ROBUST S/A FD
| Article number | Cable dimension | Conductor design | Conductor cross-section (mm2) | Copper index calc export | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|---|---|
| 7038894 | extra-fine wire | 0.34 | 5.4 | 32 kg/km | |||
| 7038895 | 3X0.34 | extra-fine wire | 0.34 | 5 | 26 kg/km | ||
| 7038896 | 5X0.34 | extra-fine wire | 0.34 | 5.9 | 36 kg/km | ||
| 7038897 | 4X0.25 | extra-fine wire | 0.25 | 4.9 | 26 kg/km |







