Technical Attributes

General Information
Product type Kit
Scope of delivery including contacts
Brand EPIC®
Design size 16A
Contacts included

Delivery Unit 1.000
Weight 0.226 kg
Electrical Characteristics
Product Design
Number of contacts 16+PE
Contact variant Socket
Housing variant Cable coupler hood
Thread size M 20
Product Characteristics
Halogenfree

Certifications and Standards
TÜV certified

Product standard according to IEC IEC 61984
cUR certification according to CSA C22.2 No. 182.2 (e-file number: E75770)
VDE registration number B437
CE marked

cUR recognized

VDE certified

CSA certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-A 16 Kits
Article number Number of contacts Contact variant Delivery Unit Housing variant
75009630 16+PE Pin 1.000 Hood
75009631 16+PE Pin 1.000 Hood
75009632 16+PE Socket 1.000 Panel-mount base
75009634 16+PE Socket 1.000 Cable coupler hood