Technical Attributes

General Information
Product type Label for thermal transfer marking
Printing procedure Thermal transfer marking
Printable with Thermal transfer printer, EOS 5, SQUIX
Packaging type Pulley, Large packaging
Brand FLEXIMARK®
Marking for Cores, Fibre optic cables, Cables
Time of installation Before installation
Installation type push on
Number of labels per roll 2000
Delivery Unit 1.000
Weight 0.425 kg
Electrical Characteristics
Product Design
Label material Polyester
For cross-section (min.) 0.75
Overall width 34
Colour yellow
Total height 5.2
For cross-section (max.) 1.5
Thickness 0.175
Label type Cable label
Number of characters 15
Product Characteristics
Flame-retardant

Oil-resistant

Waterproof

Chemical resistant

UV-resistant

Self adhesive

salt water resistant

Halogenfree

Certifications and Standards
Ecolab certified

UL listed

CE marked

UL recognized

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Flexiprint TF
Article number For cross-section (min.) For cross-section (max.) Imp width printable area Wide labelling area Number of characters Pieces per PU
83254354 0.75 1.5 15
83254355 0.75 1.5 15
83254359 1.5 2.5 15
83254360 1.5 2.5 15
83254365 0.25 0.75 7
83254366 0.75 1.5 7
83254367 1.5 2.5 7
83254368 2.5 6 7
83254369 6 16 7
83254372 0.25 0.75 7
83254374 1.5 2.5 7
83254375 2.5 6 7
83254376 6 16 7
83254378 0.75 1.5 7
83255011 0.25 0.75 7
83255012 0.75 1.5 7
83255013 1.5 2.5 7
83255014 2.5 6 7
83255015 6 16 7