FLEXIMARK® Flexiprint LF1 0.75-1.5 WH
Laser printing label; For cross-section (min./max.): 0.75mm² - 1.5mm²; Wide labelling area: 11.2mm; Number of characters: 7; white; Halogenfree









FLEXIMARK® Flexiprint LF1 0.75-1.5 WH
Laser printing label; For cross-section (min./max.): 0.75mm² - 1.5mm²; Wide labelling area: 11.2mm; Number of characters: 7; white; Halogenfree
FLEXIMARK® Flexiprint LF1 0.75-1.5 WH
Rp 4.069.022,00
/

FLEXIMARK® Flexiprint LF1 0.75-1.5 WH
Rp 4.069.022,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Laser printing label |
| Printing procedure | Laser printing |
| Printable with | Laser printer |
| Packaging type | Cardboard packaging, Large packaging |
| Brand | FLEXIMARK® |
| Marking for | Cores, Fibre optic cables, Cables |
| Time of installation | Before installation |
| Number of labels per side | 60 |
| Pieces per PU | 4500 |
| Installation type | push on |
| Number of pages per PU | 75 |
| Delivery Unit | 1.000 |
| Weight | 0.42 kg |
Electrical Characteristics
Product Design
| Wide labelling area | 11.2 |
| Label material | Polyester |
| For cross-section (min.) | 0.75 |
| Overall width | 23 |
| Colour | white |
| Total height | 5.2 |
| For cross-section (max.) | 1.5 |
| Thickness | 0.175 |
| Label type | Cable label |
| Number of characters | 7 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Flexiprint LF
| Article number | For cross-section (min.) | For cross-section (max.) | Imp width printable area | Wide labelling area | Number of characters | Pieces per PU |
|---|---|---|---|---|---|---|
| 83254406 | 0.25 | 0.75 | 13.1 | 7 | 4500 | |
| 83254410 | 0.25 | 0.75 | 13.1 | 7 | 600 | |
| 83254416 | 0.25 | 0.75 | 13.1 | 7 | 600 | |
| 83254420 | 0.75 | 1.5 | 11.2 | 7 | 4500 | |
| 83254426 | 0.75 | 1.5 | 11.2 | 7 | 4500 | |
| 83254430 | 0.75 | 1.5 | 11.2 | 7 | 600 | |
| 83254436 | 0.75 | 1.5 | 11.2 | 7 | 600 | |
| 83254440 | 0.75 | 1.5 | 22 | 15 | 2250 | |
| 83254446 | 0.75 | 1.5 | 22 | 15 | 2250 | |
| 83254447 | 0.75 | 1.5 | 22 | 15 | 300 | |
| 83254448 | 0.75 | 1.5 | 22 | 15 | 300 | |
| 83254460 | 1.5 | 2.5 | 11.2 | 7 | 4500 | |
| 83254466 | 1.5 | 2.5 | 11.2 | 7 | 4500 | |
| 83254470 | 1.5 | 2.5 | 11.2 | 7 | 600 | |
| 83254476 | 1.5 | 2.5 | 11.2 | 7 | 600 | |
| 83254480 | 1.5 | 2.5 | 22 | 15 | 2250 | |
| 83254486 | 1.5 | 2.5 | 22 | 15 | 2250 | |
| 83254487 | 1.5 | 2.5 | 22 | 15 | 300 | |
| 83254488 | 1.5 | 2.5 | 22 | 15 | 300 | |
| 83254500 | 2.5 | 6 | 11 | 7 | 4500 | |
| 83254506 | 2.5 | 6 | 11 | 7 | 4500 | |
| 83254510 | 2.5 | 6 | 11 | 7 | 300 | |
| 83254516 | 2.5 | 6 | 11 | 7 | 300 | |
| 83254520 | 6 | 16 | 17 | 7 | 2250 | |
| 83254526 | 6 | 16 | 17 | 7 | 2250 | |
| 83254530 | 6 | 16 | 17 | 7 | 200 | |
| 83254536 | 6 | 16 | 17 | 7 | 200 | |
| 83280005 | 0.25 | 0.75 | 13.1 | 7 | 4500 |











