DYMO XTL LABEL VIN 54BK/WH
Label cartridge; Overall length: 7m; white








DYMO XTL LABEL VIN 54BK/WH
Label cartridge; Overall length: 7m; white
DYMO XTL LABEL VIN 54BK/WH
Rp 3.076.681,00
/

DYMO XTL LABEL VIN 54BK/WH
Rp 3.076.681,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label cartridge |
| Installation type | adhere |
| Printing procedure | Thermal transfer marking |
| Printable with | DYMO XTL 500 |
| Marking for | Cores, Cables, Components |
| Delivery Unit | 1.000 |
| Weight | 0.18 kg |
Electrical Characteristics
Product Design
| Lettering colour | black |
| Total length | 7 |
| Total height | 54 |
| Label material | Vinyl |
| Tape colour | white |
Product Characteristics
| Chemical resistant |
|
| Oil-resistant |
|
| UV-resistant |
|
| Self adhesive |
|
| Waterproof |
|
Certifications and Standards
| UL listed |
|
| UL AWM certification | according to UL 969 (e-file number: MH48389) |
| CE marked |
|
| UL recognized |
|
| cUL listed |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.










