DYMO XTL HEAT-SHRINK 24BK/WH
Label cartridge; Cable diameter: 8mm - 24mm; white;








DYMO XTL HEAT-SHRINK 24BK/WH
Label cartridge; Cable diameter: 8mm - 24mm; white;
DYMO XTL HEAT-SHRINK 24BK/WH
Rp 5.283.692,00
/

DYMO XTL HEAT-SHRINK 24BK/WH
Rp 5.283.692,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label cartridge |
| Printing procedure | Thermal transfer marking |
| Printable with | DYMO XTL 300, DYMO XTL 500 |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Time of installation | Before installation |
| Installation type | shrink |
| Delivery Unit | 1.000 |
| Weight | 0.08 kg |
Electrical Characteristics
Product Design
| Shrinking ratio | 3:1 |
| Total length | 2.7 |
| Shrinkage range (max.) | 24 |
| Label material | Polyolefin |
| Shrinkage range (min.) | 8 |
| Colour | white |
| Lettering colour | black |
| Total height | 24 |
| Label type | Shrink hose |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 224 |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DYMO® is a registered trademark of Sanford GmbH, a Newell Rubbermaid Company.
Product Family List










