FLEXIMARK® LABEL TCK 35 25X55 WH
Label for thermal transfer marking; Cable diameter: 6mm - 12mm; white; Polyester




FLEXIMARK® LABEL TCK 35 25X55 WH
Label for thermal transfer marking; Cable diameter: 6mm - 12mm; white; Polyester
FLEXIMARK® LABEL TCK 35 25X55 WH
Rp 4.589.051,00
/

FLEXIMARK® LABEL TCK 35 25X55 WH
Rp 4.589.051,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Label for thermal transfer marking |
| Printing procedure | Thermal transfer marking |
| Printable with | Thermal transfer printer, EOS 5, SQUIX |
| Packaging type | Pulley |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Installation type | wind |
| Number of labels per roll | 1200 |
| Delivery Unit | 1.000 |
| Weight | 0.31 kg |
Electrical Characteristics
Product Design
| Height of labelling area | 19 |
| Label design | Rectangular |
| Glue | Acrylic-based |
| For max. cable outer diameter | 12 |
| Wide labelling area | 25 |
| Label material | Polyester |
| Overall width | 25 |
| Colour | white |
| Total height | 55 |
| Thickness | 0.025 |
| Label type | Wrapping label |
| For min. cable outer diameter | 6 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Installation temperature min. | 10 |
| UV-resistant |
|
| Self adhesive |
|
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted) |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| cUR recognized |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Wrapping labels TCK
| Article number | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | Colour | Imp width printable area | Wide labelling area | Height of labelling area | Imp labeling area hight | Pieces per PU | Number of pages per PU |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 83259874 | 4 | 7 | white | 25 | 12.7 | ||||||
| 83259875 | 6 | 12 | white | 25 | 19 | ||||||
| 83259876 | 8 | 21 | white | 25 | 25 | ||||||
| 83259877 | 8 | 36 | white | 25 | 25 | ||||||
| 83259878 | 6 | 12 | white | 50 | 19.0 | ||||||
| 83259879 | 8 | 21 | white | 50 | 25.4 | ||||||
| 83259881 | 8 | 36 | white | 50 | 25.4 | ||||||
| 83259882 | 4 | 7 | yellow | 25 | 12.7 | ||||||
| 83259883 | 6 | 12 | yellow | 25 | 19 | ||||||
| 83259884 | 8 | 21 | yellow | 25 | 25 | ||||||
| 83259885 | 8 | 36 | yellow | 25 | 25 | ||||||
| 83259886 | 6 | 12 | yellow | 50 | 19.0 | ||||||
| 83259887 | 8 | 21 | yellow | 50 | 25.4 | ||||||
| 83259888 | 8 | 36 | yellow | 50 | 25.4 | ||||||
| 83259889 | 8 | 21 | yellow | 34 | 25.4 | ||||||
| 83259890 | 8 | 21 | white | 34 | 25.4 |






