FLEXIMARK® Micro kit WH
Kit; Polyvinylchloride; Halogenfree





FLEXIMARK® Micro kit WH
Kit; Polyvinylchloride; Halogenfree
FLEXIMARK® Micro kit WH
Rp 7.236.230,00
/

FLEXIMARK® Micro kit WH
Rp 7.236.230,00
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
| Product type | Kit |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables |
| Delivery Unit | 1.000 |
| Weight | 0.885 kg |
Electrical Characteristics
Product Design
| Material | Polyvinylchloride |
Product Characteristics
| Flame-retardant |
|
| Chemical resistant |
|
| Oil-resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Flame retardance according to | UL 94 V-0 |
| Acid-resistant |
|
| salt water resistant |
|
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Micro kit
| Article number | Marking | For min. cable outer diameter | Imp 4cable outer diam min | For max. cable outer diameter | Imp 4cable outer diam max | For cross-section (min.) | For cross-section (max.) | Pieces per PU |
|---|---|---|---|---|---|---|---|---|
| 83290100 |