Technical Attributes

General Information
Product type Simple label
Packaging type Bag
Brand FLEXIMARK®
Marking for Cores, Cables
Pieces per PU 1200
Installation type push on, in character holders
Delivery Unit 1.000
Weight 0.133 kg
Electrical Characteristics
Product Design
Overall width 2.3
Colour white
Lettering colour black
Marking R
Label type Cable label
Material Polyvinylchloride
Labelling Letters
Product Characteristics
Flame-retardant

Oil-resistant

Acid-resistant

Chemical resistant

Alkali-resistant

UV-resistant

Flame retardance according to UL 94 V-0
salt water resistant

Halogenfree

Certifications and Standards
Ecolab certified

CE marked

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
Product Family List
All articles from 3M Trasp strips - characters
Article number Marking For min. cable outer diameter Imp 4cable outer diam min For max. cable outer diameter Imp 4cable outer diam max For cross-section (min.) For cross-section (max.) Pieces per PU
83290102 0 1200
83290103 1 1200
83290104 2 1200
83290105 3 1200
83290106 4 1200
83290107 5 1200
83290108 6 1200
83290109 7 1200
83290110 8 1200
83290111 9 1200
83290112 + 1200
83290113 - 1200
83290114 Earth 1200
83290115 / 1200
83290116 . 1200
83290117 * 1200
83290118 Ø 1200
83290119 : 1200
83290120 A 1200
83290121 B 1200
83290122 C 1200
83290123 D 1200
83290124 E 1200
83290125 F 1200
83290126 G 1200
83290127 H 1200
83290128 I 1200
83290129 J 1200
83290130 K 1200
83290131 L 1200
83290132 M 1200
83290133 N 1200
83290134 O 1200
83290135 P 1200
83290136 Q 1200
83290137 R 1200
83290138 S 1200
83290139 T 1200
83290140 U 1200
83290141 V 1200
83290142 W 1200
83290143 X 1200
83290144 Y 1200
83290145 Z 1200