COAXIAL RG LSHF 11/60 14AWG 75 Ohm BK
Coaxial cables; RG 11 /U; Nominal characteristic impedance: 75; LSZH; 1.63 mm; Fixed Installation; -40 °C to 80 °C; black

COAXIAL RG LSHF 11/60 14AWG 75 Ohm BK
Coaxial cables; RG 11 /U; Nominal characteristic impedance: 75; LSZH; 1.63 mm; Fixed Installation; -40 °C to 80 °C; black
COAXIAL RG LSHF 11/60 14AWG 75 Ohm BK
Rp 0,00
/

COAXIAL RG LSHF 11/60 14AWG 75 Ohm BK
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Foam PE insulated, UV-resistant PVC sheathed coaxial cable with 14AWG Bare Copper Cladded Steel (BCCS) conductor, and runs a longer length compared to RG series RG59/U & RG6/U cables
Cost-effective design by using BCCS conductor
Strong protection against external interference with double-screen of aluminium screen foil (100% coverage) and aluminium shielding braiding(minimum 60% coverage)
Flame retardant according to IEC 60332-1, reducing the risk of flame propagation
UV-resistant PVC jacket protects cable from deterioration under direct sunlight.
Applications
For broadband CCTV and CATV video transmission with low signal loss/attenuation
For transmission of analogue and digital signals in the frequency range up to 1000 MHz
Suitable for outdoor applications
for fixed installation, Suitable for use in both dry and damp environments
Suitable for environments with ambient temperatures between -30°C to +80°C.
Technical Attributes
General Information
| Product type | Coaxial cables |
| Copper index | 1.200 kg/km |
| Weight | 100 kg/km |
Electrical Characteristics
| Nominal characteristic impedance tolerance | +/- 3Ω |
| Nominal surge impedance | 75 |
Product Design
| Outer conductor | Aluminium-laminated plastic foil, Aluminium braiding |
| Shape of cable | Round |
| Nominal core diameter | 7.11 |
| Outer sheath colour | black |
| With drain wire |
|
| Nominal outer diameter | 10.03 mm |
| Dielectric | Polyethylene |
| Type of coaxial cables | RG 11 /U |
| Concentric conductor |
|
| With rodent protection |
|
| Nominal conductor cross-section (AWG) | 14 AWG |
| Dielectric, short form | PE |
| Conductor count/size | 1/14AWG |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Inner conductor material | Copper-plated steel |
| Shielded |
|
| Number of wires | 1 |
| Nominal conductor diameter (mm) | 1.63 |
| Basic material of outer sheath, short form | LSZH |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Halogen-free according to | IEC 60754-1 |
| Oil-resistant |
|
| For continuous flexing |
|
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 80 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| Minimum bending radius in mm, fixed installation | 100.3 mm |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






