ALARM CABLE 4X0.25
Low-frequency data cable; 4X0.25; PVC; Fixed Installation

ALARM CABLE 4X0.25
Low-frequency data cable; 4X0.25; PVC; Fixed Installation
ALARM CABLE 4X0.25
Rp 9.489,00
/

ALARM CABLE 4X0.25
Rp 9.489,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Copper index | 9.600 kg/km |
| Weight | 28 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 50 |
| Test voltage | 1.5 kV |
Product Design
| Basic material of outer sheath, short form | PVC |
| Basic material of outer sheath | Polyvinylchloride |
| Cable dimension | 4X0.25 |
| Outer sheath colour | white |
| Conductor count/size | 4x0.25 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Core insulation basic material | Polyvinylchloride |
| Core insulation basic material, short form | PVC |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Including protective earth |
|
| Core identification | Colours |
| Number of cores | 4 |
| Nominal outer diameter | 4.3 mm |
| Nominal core diameter | 1.30 |
| Shape of cable | Round |
| Stranding type | Bundle stranding |
| Shielded |
|
Product Characteristics
| Application area | Fixed installation |
| Flame retardance according to | IEC 60332-1-2 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Temperature, fixed installation max | 70 |
| Temperature, fixed installation min | -30 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius in mm, fixed installation | 43.0 mm |
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.


