ALARM CABLE 6x0.25
Low-frequency data cable; 6X0.25; PVC; Fixed Installation

ALARM CABLE 6x0.25
Low-frequency data cable; 6X0.25; PVC; Fixed Installation
ALARM CABLE 6x0.25
Rp 13.125,00
/
ALARM CABLE 6x0.25
Rp 13.125,00
/
Pembayaran & Keamanan
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit dan tidak memiliki akses ke informasi kartu kredit Anda.
Product characteristics
Certificate
Atribut Teknis
Informasi Umum
| Product type | Low-frequency data cable |
| Copper index | 14.200 kg/km |
| Weight | 38 kg/km |
Karakteristik Kelistrikan
| Maximum operating voltage (not for power transmission) | 50 |
| Test voltage | 1.5 kV |
Desain Produk
| Basic material of outer sheath, short form | PVC |
| Basic material of outer sheath | Polyvinylchloride |
| Cable dimension | 6X0.25 |
| Outer sheath colour | white |
| Conductor count/size | 6x0.25 |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Bare copper |
| Core insulation basic material | Polyvinylchloride |
| Core insulation basic material, short form | PVC |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Including protective earth |
|
| Core identification | Colours |
| Number of cores | 6 |
| Nominal outer diameter | 5.1 mm |
| Nominal core diameter | 1.30 |
| Shape of cable | Round |
| Stranding type | Bundle stranding |
| Shielded |
|
Karakteristik Produk
| Application area | Fixed installation |
| Flame retardance according to | IEC 60332-1-2 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Temperature, fixed installation max | 70 |
| Temperature, fixed installation min | -30 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius in mm, fixed installation | 51.0 mm |
Sertifikasi dan Standar
| CE marked |
|
| VDE certified |
|
Dokumentasi
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






