Technical Attributes

General Information
Including lock nut

Including o-ring

Brand SILVYN®
Product type Conduit coupler
Delivery Unit 10.000
Weight 0.088 kg
Electrical Characteristics
Product Design
Lockable (two-part)

Nominal size 20
Divisible fitting

EMC screening

Slit

Screw-in sleeve material Brass
Gland body material Brass
Conduit gland design Straight
Suitable for protective cable conduit size 20
Cable gland body material, short form CuZn
Bending protection

Bending protection fixed installation

Surface protection Nickel-plated
Flexibly installed bending protection

Rotatable thread

Sealing material, short form PA
Sealing material Polyamide
Product Characteristics
Flame-retardant

IP protection rating IP 66, IP 68 - 5 bar, IP 69, IP 67
Acid-resistant

Chemical resistant

UV-resistant

Oil-resistant

Strain relief

Suitable for EX-applications

Impact-resistant

Vibration protection

Halogenfree

Certifications and Standards
EHEDG certified

cUR recognized

CSA certified

FDA certified

GGVS certified

Tested for fire protection for railway vehicles

Product standard according to IEC IEC 61386-23
Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® LTP-C
Article number Nominal size For conduit outer diameter Imp 4conduit outer diam Delivery Unit
55510310 16 10.000
55510311 20 10.000
55510312 25 10.000
55510313 32 2.000