SILVYN® LTP 32 COUPLER
Conduit coupler; Nominal size: 32; Halogenfree; UV-resistant; IP 66, IP 68 - 5 bar, IP 69, IP 67

SILVYN® LTP 32 COUPLER
Conduit coupler; Nominal size: 32; Halogenfree; UV-resistant; IP 66, IP 68 - 5 bar, IP 69, IP 67
SILVYN® LTP 32 COUPLER
Rp 0,00
/

SILVYN® LTP 32 COUPLER
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Optional extension of SILVYN® LTP, Fast assembly, High tensile strength
Applications
In combination with protective conduit:, SILVYN LTP, Conduit coupler for extension
Technical Attributes
General Information
| Including lock nut |
|
| Including o-ring |
|
| Brand | SILVYN® |
| Product type | Conduit coupler |
| Delivery Unit | 2.000 |
| Weight | 0.252 kg |
Electrical Characteristics
Product Design
| Lockable (two-part) |
|
| Nominal size | 32 |
| Divisible fitting |
|
| EMC screening |
|
| Slit |
|
| Screw-in sleeve material | Brass |
| Gland body material | Brass |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 32 |
| Cable gland body material, short form | CuZn |
| Bending protection |
|
| Bending protection fixed installation |
|
| Surface protection | Nickel-plated |
| Flexibly installed bending protection |
|
| Rotatable thread |
|
| Sealing material, short form | PA |
| Sealing material | Polyamide |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 66, IP 68 - 5 bar, IP 69, IP 67 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Oil-resistant |
|
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Vibration protection |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| cUR recognized |
|
| CSA certified |
|
| FDA certified |
|
| GGVS certified |
|
| Tested for fire protection for railway vehicles |
|
| Product standard according to IEC | IEC 61386-23 |
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.



