UNITRONIC® BUS DeviceNet THIN (Non-UL) GY
Bus cable; DeviceNet; Fixed Installation; Nominal characteristic impedance: 120; 1x2x24AWG + 2x22AWG; PVC; Flame-retardant; grey; 7.2 mm

UNITRONIC® BUS DeviceNet THIN (Non-UL) GY
Bus cable; DeviceNet; Fixed Installation; Nominal characteristic impedance: 120; 1x2x24AWG + 2x22AWG; PVC; Flame-retardant; grey; 7.2 mm
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
DeviceNet™ bus system data cables with proven CAN (Controller Area Network) technology and peak operation at 300V
DeviceNet™ THICK and THIN options are available where system permissible maximum lengths vary with data rate and cable thickness
Stranded tinned copper wire allows for greater resistance to oxidation during the cable’s lifetime
Passes IEC 60332-1 (test for fire behaviour on a single core or cable).
Applications
For fieldbus communication in CAN-based networks
Used in DeviceNet™ bus systems (Rockwell Automation) which connect industrial devices, including limit switches, photoelectric switches, valve islands, motor starters, drives, PLCs, etc
Suitable for stationary applications at a fixed site
Suitable for environments with ambient temperatures between -20°C to +70°C (fixed installations).
Technical Attributes
General Information
| Product type | Bus cable |
| Brand | UNITRONIC® |
| valid fieldbus or Ethernet system | DeviceNet |
| Copper index | 30.450 kg/km |
| Weight | 66 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 300 |
| Nominal surge impedance | 120 |
| Test voltage | 1 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Stranding type | Twisted-pair |
| Nominal outer diameter | 7.2 mm |
| Conductor material | Tin-plated copper |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Conductor count/size | 1x2x24AWG + 2x22AWG |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| With armouring |
|
| Cable sheath RAL colour | RAL 7005 |
| Wrapping over stranding | Plastic film |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Temperature, fixed installation min | -20 |
| Temperature, fixed installation max | 70 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Temperature, fixed installation | -20 °C to 70 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 72.0 mm |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS DeviceNet THIN (Non-UL) GY
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Halogenfree | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 3801235 | 1x2x24AWG + 2x22AWG | 7.2 | No | 66 kg/km |


