UNITRONIC® BUS FF 2X(ST)CY 3x2x16AWG OG
Bus cable; FOUNDATION Fieldbus; Nominal characteristic impedance: 100; PVC; orange; 3X2X16AWG

UNITRONIC® BUS FF 2X(ST)CY 3x2x16AWG OG
Bus cable; FOUNDATION Fieldbus; Nominal characteristic impedance: 100; PVC; orange; 3X2X16AWG
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Product type | Bus cable |
| valid fieldbus or Ethernet system | FOUNDATION Fieldbus |
| Copper index | 142.300 kg/km |
| Weight | 249 kg/km |
Electrical Characteristics
| Nominal characteristic impedance tolerance | +/- 20% |
| Maximum operating voltage (not for power transmission) | 300 |
| Nominal surge impedance | 100 |
| Maximum frequency-dependent attenuation | 3.3 dB / km @ 39 kHz |
| Test voltage | 1.5 kV |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 3 |
| Nominal core diameter | 3.65 |
| Outer sheath colour | orange |
| Conductor design | 7-wire |
| Stranding type | Twisted-pair |
| Pair screening type | Aluminium-laminated plastic foil |
| Nominal outer diameter | 16.2 mm |
| Conductor material | Bare copper |
| Leading conductor cross-section | AWG |
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 6 |
| Nominal conductor cross-section (AWG) | 16 AWG |
| Core insulation basic material | Cross-linked polyethylene |
| Conductor count/size | 3X2X16AWG |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Shielded |
|
| Number of wires | 7 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Oil-resistant |
|
| Fast Connect (FC) cable |
|
| Max. assembly temperature | 80 |
| Installation temperature min. | -30 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius in mm, fixed installation | 162.0 mm |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® BUS FF 2X(ST)CY
| Article number | Nominal surge impedance | Conductor design | Imp outer dia cable sheath nom | Nominal outer diameter | Conductor count/size | With armouring | Outer sheath colour | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 3804908A | 100 | 7-wire | 16.2 | 3X2X16AWG | orange | 249 kg/km | |||
| 3804909 | 100 | 7-wire | 18.5 | 4X2X16AWG | orange | 303 kg/km | |||
| 3804909A | 100 | 7-wire | 18.5 | 4X2X16AWG | orange | 303 kg/km |


