SKINDICHT® SVRN PG 11011

SKINDICHT® SVRN PG 11011
Informasi pembayaran Anda diproses dengan aman. Kami tidak menyimpan detail kartu kredit maupun memiliki akses ke informasi kartu kredit Anda.
Atribut Teknis
Informasi Umum
| Including lock nut |
|
| Including o-ring |
|
| Brand | SKINDICHT® |
| Product type | Cable gland |
| Packaging type | Bag |
| Installation type | in threaded borehole |
| Delivery Unit | 50.000 |
| Weight | 0.018 kg |
Karakteristik Kelistrikan
Desain Produk
| Total length | 23.6 |
| Number of cable entries | 1 |
| Material body | Brass |
| Thread type | PG |
| Cable gland design | Straight |
| EMC screening |
|
| Cable-side sealing element | Sealing ring |
| Material body shortname | CuZn |
| Thread size | PG 11 |
| Overall width | 22.2 |
| Colour | metal |
| Thread length | 6 |
| Hexagon corner dimensions | 22.7 |
| Bending protection |
|
| Clear width | 11 |
| Max. clamping range | 11 |
| Seal type | Sealing ring |
| Glass-fibre reinforced |
|
| Pitch of thread | 1,41 |
| Surface protection | Nickel-plated |
| Spanner size 1 | 18 |
| Min. clamping range | 11 |
| For armoured cables |
|
| Sealing material, short form | CR |
| Spanner size 2 | 20 |
| Sealing material | Chloroprene rubber |
Karakteristik Produk
| Flame-retardant |
|
| IP protection rating | IP 54 |
| Temperature static min. | -20 |
| UV-resistant |
|
| Temperature (max.) | 100 |
| Oil-resistant |
|
| Temperature (min.) | -20 |
| Strain relief |
|
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Temperature static max. | 100 |
| Halogenfree |
|
Sertifikasi dan Standar
| EHEDG certified |
|
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| GGVS certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| For Ex zone gas | without |
| For Ex-zone dust | without |
| CE marked |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Dokumentasi
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Daftar Rangkaian Produk
All articles from SKINDICHT® SVRN
| Article number | Thread size | Imp thread length | Thread length | Imp clamping range min | Min. clamping range | Imp clamping range max | Max. clamping range | Imp wrench width 1 | Spanner size 1 | Delivery Unit |
|---|---|---|---|---|---|---|---|---|---|---|
| 52000210 | PG 7 | 5 | 5 | 5 | 13 | 100.000 | ||||
| 52000220 | PG 9 | 5 | 9 | 9 | 15 | 100.000 | ||||
| 52000230 | PG 11 | 6 | 11 | 11 | 18 | 50.000 | ||||
| 52000240 | PG 13,5 | 6.5 | 11 | 11 | 20 | 50.000 | ||||
| 52000241 | PG 13,5 | 6.5 | 12 | 12 | 20 | 50.000 | ||||
| 52000251 | PG 16 | 6.5 | 14 | 14 | 22 | 50.000 | ||||
| 52000260 | PG 21 | 7 | 18 | 18 | 28 | 50.000 | ||||
| 52000270 | PG 29 | 8 | 27 | 27 | 37 | 50.000 | ||||
| 52000280 | PG 36 | 9 | 34 | 34 | 47 | 20.000 | ||||
| 52020300 | PG 7 | 5 | 6 | 6 | 13 | 100.000 | ||||
| 52020310 | PG 7 | 5 | 7 | 7 | 13 | 100.000 | ||||
| 52020320 | PG 9 | 5 | 7 | 7 | 15 | 100.000 | ||||
| 52020330 | PG 9 | 5 | 8 | 8 | 15 | 100.000 | ||||
| 52020341 | PG 11 | 6 | 10 | 10 | 18 | 50.000 |



