SILVYN® US-FPS-EDU-AS 14
End sleeve; Nominal size: 14; Suitable for protective cable conduit size: 14; Brass;



SILVYN® US-FPS-EDU-AS 14
End sleeve; Nominal size: 14; Suitable for protective cable conduit size: 14; Brass;
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable damage can be prevented
Applications
In combination with protective conduit:, SILVYN FPS-EDU, Conduit end cover
Technical Attributes
General Information
| Including lock nut |
|
| Product type | End sleeve |
| Scope of delivery | including O-ring |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SILVYN® |
| Installation type | screw |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Nominal size | 14 |
| Material body | Brass |
| EMC screening |
|
| Material body shortname | CuZn |
| Conduit gland design | Straight |
| Suitable for protective cable conduit size | 14 |
| Bending protection |
|
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Acid-resistant |
|
| Impact-resistant |
|
| Vibration protection |
|
| Chemical resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| FDA certified |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.





